IESNA:LM-63-2002
[TEST]P950976
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28973
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3399.4 4256.4 5031.1 5630.8 6119.9 6396.6 6526.7 6573 6807.8 7310.4
8140.4 9188.8 10220.7 11044.8 11765.7 12423.7 12839.5 12945.7 12689.9 12042.3
10735.2 8475.4 6996.3 5859.6 4640.8 3264.8 2146.1 1504.5 1174 1014
919.8 773.2 655.1 227.3 110.7 17.9 0
3399.4 4286.3 5068.5 5678.7 6127.4 6431 6586.5 6629.9 6824.3 7277.4
8044.7 9072.1 10084.6 10937.1 11665.5 12323.5 12817 12995 12832 12283.1
11191.4 9103.5 7278.9 6112.4 4908.5 3559.5 2340.6 1579.3 1211.4 1049.9
928.7 785.2 661 281.2 118.2 22.4 0
3399.4 4248.9 5016.1 5632.3 6112.4 6460.9 6653.8 6736.1 6888.6 7295.4
7949 8861.3 9833.4 10690.3 11382.8 11936.2 12455.1 12707.9 12643.6 12205.4
11327.5 9893.2 7886.1 6486.3 5291.3 3984.2 2660.6 1767.8 1307.1 1085.8
958.7 834.5 714.9 545.9 278.2 32.9 0
3399.4 4248.9 4993.7 5608.4 6121.4 6514.7 6777.9 6915.5 7059.1 7373.2
7859.2 8566.6 9407.1 10213.3 10862.3 11394.8 11841.9 12203.9 12301.1 12157.5
11629.6 10650 9274 7645.4 6112.4 4749.9 3321.7 2126.7 1450.7 1103.7
952.7 827.1 705.9 562.3 394.8 154 0
3399.4 4123.3 4845.7 5476.8 6018.2 6496.8 6878.1 7130.9 7292.4 7540.7
7944.5 8463.4 9134.9 9818.4 10433.1 10962.5 11393.3 11776.1 12048.3 12121.6
11976.5 11530.9 10666.4 9359.3 7832.3 6272.4 4673.7 3080.9 1935.3 1298.2
990.1 879.4 764.2 583.3 393.3 122.6 0
3399.4 4057.5 4709.6 5324.2 5892.5 6419 6897.6 7276 7533.2 7774
8076.1 8509.8 9012.3 9609 10210.3 10808.5 11317 11714.8 12015.4 12263.7
12456.6 12392.3 12121.6 11506.9 10445.1 9069.1 7299.9 5597.9 3764.4 2324.1
1507.5 1030.4 746.3 451.7 227.3 59.8 0
3399.4 3931.9 4498.7 5077.5 5639.8 6191.7 6724.1 7198.2 7591.5 7907.1
8227.1 8577.1 8961.5 9440 9988.9 10611.1 11251.2 11868.9 12416.2 12897.8
13336 13817.6 14034.4 14169 14139.1 13528.9 12363.9 10507.9 8052.2 5454.3
3148.2 1634.7 834.5 481.6 234.8 80.8 0
3399.4 3836.1 4290.8 4787.3 5301.8 5787.9 6309.8 6816.8 7304.4 7735.1
8165.8 8565.1 8927.1 9317.4 9727.2 10166.9 10676.9 11254.2 11885.3 12555.3
13286.7 14336.5 15184.5 15702 16291.3 16717.5 16772.8 16200 14710.4 12299.6
8961.5 5783.4 2947.8 1202.4 429.2 83.8 0
3399.4 3664.1 3984.2 4355.1 4761.9 5192.6 5630.8 6064.5 6493.8 6935
7397.1 7824.8 8290 8776 9281.5 9788.5 10350.8 10982 11680.4 12471.6
13395.8 14797.2 16188.1 17140.7 18356.6 19787.9 21319.4 22340.8 22122.5 20066.1
15832.1 10264.1 4353.6 1329.6 418.8 86.7 0
3399.4 3634.2 3952.8 4293.8 4678.1 5084.9 5500.7 5915 6324.8 6740.5
7150.3 7575.1 8023.7 8509.8 9012.3 9534.3 10114.5 10756.1 11474 12292.1
13214.9 14698.5 16099.8 17131.8 18431.4 19991.3 21663.3 22728.2 22526.3 20339.8
15737.9 9624 3688.1 1018.5 329 74.8 0
3399.4 3520.6 3685.1 3906.4 4174.1 4465.8 4760.4 5070 5390 5713.1
6039.1 6375.6 6715.1 7074.1 7459.9 7868.2 8316.9 8825.4 9438.5 10138.5
10991 12345.9 13373.4 14387.4 15624.2 17112.3 18509.2 19114.9 18482.3 16069.9
11862.9 6602.9 1903.9 399.3 133.1 29.9 0
3399.4 3436.8 3529.5 3662.7 3846.6 4045.5 4262.4 4485.2 4711 4951.8
5186.6 5412.5 5645.8 5877.6 6122.9 6381.6 6653.8 6984.3 7367.2 7863.7
8581.6 9472.9 10080.1 10759.1 11571.2 12456.6 13060.8 12849.9 11794.1 9813.9
7087.5 3626.8 1183 353 121.1 28.4 0
3399.4 3362 3375.5 3436.8 3537 3640.2 3776.3 3910.9 4044 4183.1
4304.3 4413.4 4504.7 4588.4 4646.7 4684.1 4721.5 4746.9 4788.8 4886
5119.3 5256.9 5282.4 5333.2 5412.5 5484.3 5288.3 4667.7 3782.3 2802.7
1905.4 1079.8 541.4 228.8 110.7 38.9 0
3399.4 3205 3089.8 3030 3024 3048 3088.4 3133.2 3164.6 3184.1
3182.6 3145.2 3086.9 3004.6 2895.4 2762.3 2602.3 2436.3 2283.7 2141.7
1995.1 1865 1755.8 1666.1 1588.3 1509 1410.3 1277.2 1093.3 846.5
616.2 453.2 314.1 201.9 115.2 32.9 0
3399.4 3059.9 2849.1 2756.3 2733.9 2753.3 2795.2 2840.1 2862.5 2856.5
2825.1 2769.8 2689 2588.8 2472.2 2352.5 2228.4 2104.3 1981.6 1847
1710.9 1588.3 1498.6 1444.7 1423.8 1426.8 1423.8 1381.9 1278.7 1106.7
842 580.3 406.8 267.7 133.1 29.9 0
3399.4 2946.3 2692 2591.8 2596.3 2653.1 2716 2756.3 2759.3 2732.4
2680.1 2605.3 2517 2415.3 2307.7 2201.5 2089.3 1971.2 1850 1737.9
1652.6 1579.3 1530 1498.6 1471.6 1440.2 1390.9 1340 1277.2 1177
1024.5 804.6 527.9 291.6 139.1 29.9 0
3399.4 2837.1 2575.4 2508.1 2549.9 2627.7 2689 2718.9 2707 2660.6
2588.8 2503.6 2404.9 2307.7 2204.5 2104.3 2035.5 1953.2 1850 1767.8
1712.4 1639.1 1524 1432.8 1372.9 1314.6 1254.8 1195 1141.1 1091.8
1033.4 939.2 768.7 589.3 345.5 83.8 0
3399.4 2775.8 2514.1 2476.7 2548.5 2623.2 2684.6 2702.5 2674.1 2600.8
2512.6 2412.4 2304.7 2209 2126.7 2080.3 2025 1968.2 1912.8 1790.2
1681 1594.3 1507.5 1426.8 1343 1269.7 1198 1132.1 1063.4 984.1
906.3 836 732.8 632.6 442.7 172 0
3399.4 2723.4 2475.2 2470.7 2549.9 2621.7 2675.6 2681.6 2638.2 2558.9
2458.7 2348 2249.3 2158.1 2096.8 2044.4 1977.1 1885.9 1805.2 1707.9
1633.2 1549.4 1467.2 1392.4 1329.6 1265.3 1196.5 1126.2 1043.9 952.7
852.5 764.2 650.6 492 326 136.1 0
3399.4 2693.5 2455.7 2469.2 2555.9 2626.2 2674.1 2665.1 2609.8 2515.6
2398.9 2289.7 2197 2126.7 2093.8 2014.5 1891.9 1749.8 1693 1645.1
1559.9 1494.1 1437.2 1353.5 1290.7 1241.3 1177 1100.7 1009.5 909.3
800.1 752.3 647.6 423.2 308.1 188.4 0
3399.4 2687.5 2443.8 2470.7 2557.4 2629.2 2672.6 2660.6 2593.3 2487.1
2369 2261.3 2170.1 2126.7 2075.9 1975.6 1796.2 1678 1648.1 1589.8
1515 1434.3 1358 1299.7 1263.8 1232.4 1174 1102.2 1015.5 915.3
809.1 836 667 445.7 339.5 125.6 0
3399.4 2687.5 2442.3 2475.2 2558.9 2630.7 2671.1 2665.1 2599.3 2488.6
2369 2259.8 2168.6 2128.2 2071.4 1969.7 1782.7 1679.5 1655.6 1588.3
1510.5 1422.3 1359.5 1281.7 1271.2 1232.4 1172.5 1102.2 1021.5 913.8
812.1 824.1 572.8 460.6 335 121.1 0
